The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

QA Testing - Language Translations

This Chinese (Simplified, PRC) language

主要优点
Save space, footprint Reliable power protection to protect critical systems (stabilizes bad power) Maximizes rated power output Compact, high power density design Online Three-phase (3:3) High power factor
最适合于:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Channel Partners
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
维保: Warranty Summary

Summary Product Specification

优点

Save space, footprint Reliable power protection to protect critical systems (stabilizes bad power) Maximizes rated power output Extended battery life Extended backup times available Low operating costs Low capital costs Flexible distribution, mix and match to powera variety of loads Easy to use, minimizes human error Local and remote monitoring provides greater visibility Reduces installation time Vertiv Services improves uptime while reducingdemands on the customer's staff

特性

Compact, high power density design Online Three-phase (3:3) High power factor Rackmount or tower form factor Scalable battery runtimes Lithium-Ion Availability Fast battery recharge High operating efficiency (>93% in dual conversion mode, 99% in eco mode) Flexible output distribution and cord set options Controllable output terminals Wide input voltage range Maintenance bypass cabinet (optional) Intuitive control panel Advanced battery monitoring Unity network communicationscard (IT network andbuilding management systems) Easy to install, wireand operate Power Assurance Package and LIFE Services options SNMP MIBs Monitoring (see software downloads)

选择您的本国语言