The page you're viewing is for English (LATAM) region.

The page you're viewing is for English (LATAM) region.

Product Model

NetSure™ 801 CAA

Lorem ipsum dolor sit amet, consectetuer adipiscing elit. Maecenas porttitor congue massa. Fusce posuere, magna sed pulvinar ultricies, purus lectus malesuada libero, sit amet commodo magna eros quis urna.

Best Suited For:
  • Broadcast and Entertainment
  • Telecom
  • Transportation
Warranty: one year warranty

Benefits

TEST-MASS update for Benefits

Features

This NetSure power system functions effectively in the wide voltage range of 250-530 VAC in addition, the robust design helps withstand an extreme input voltage of 600 VAC. Remote monitoring: Real-time remote access capabilities through network, RS232, and RS485 interfaces apart from modems. Digital active current-sharing attribute helps equalize the current leading to vital stability in this case, the rectifier module can work steadily without any dependency on the monitoring units. Full-surge protection design for AC, DC, and communication signals ensure and amplifies the safety and reliability. Plug'n'play - add rectifiers without changing the settings and making adjustments no system interruption. Full frontal access operation with flexible cable entry arrangement. Battery pole reversal protection eliminates the risk of a module explosion in instances where the battery poles are reversed. Stores up to 4000 historical alarm information, 10 battery logs, 3000 system logs, and 500 historical events.

NetSure™ 801 CAA
Input
Input Voltage, Operational
260 VAC - 530 VAC
Equipment Dimensions (H x W x D)
"Rectifier Cabinet: 2000 mm x 600 mm x 600 mm AC Cabinet: 2000 mm x 600 mm x 600 mm DC Cabinet: 2000 mm x 800 mm x 600 mm Rectifier: 85.5 mm x 245 m
Access
Full front access,front and rear maintenance
Output
Output Voltage, Operational
-42 VDC to -58 VDC
Output Capacity
Rectifier: 5800 W (up to 20 units/cabinet)
Peak Efficiency
Rectifier: 96.7%
Load Circuit Breakers / Fuses
Circuit Breakers or Fuses
Physical Characteristics
Battery Circuit Breakers / Fuses
Fuses
Weight
"Rectifier Cabinet: ≤180 kg AC Cabinet: ≤300 kg DC Cabinet: ≤290 kg Rectifier: 10 kg"
Height
2000 mm
Width
600 mm
Depth
800 mm
Environmetal & Standard Compliance
Control and Monitoring
NCU controller with remote access via web browsers, TCP/IP & SNMP as standard
Operating Temperature
-40 to 65°C, Derating from 45°C
Safety Compliance
EN 60950-1. IEC 60950. Telcordia GR-63-CORE
EMC Compliance
"ETSI EN300386, Class B FCC CFR 47 Part 15, Class B Telcordia GR-1089-CORE Class B."

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location